pro_details

SKY65364-21

900 MHz Transmit/Receive High-Power Front-End Module

The Skyworks SKY65364-21 is a high-performance, transmit/receive (T/R) high-power front-end module. The device provides a complete T/R chain with T/R switches.

The device transmit chain features +30 dBm output power and a 40 percent power-added efficiency (PAE).

The device receive chain features a low-noise amplifier (LNA) with a 1.5 dB noise figure (NF) and 15 dB gain. The cascaded NF and gain, taking into account the 0.5 dB insertion loss transmit/receive antenna switch, are 2.1 dB and 14.5 dB, respectively, which makes the SKY65364-21 ideal for medium power microwave links such as 900 MHz Industrial, Scientific, and Medical (ISM) band applications.

The module also has a shutdown mode, PA bypass mode, and LNA bypass mode to minimize power consumption.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) surface-mount technology (SMT) package, which allows for a highly manufacturable low-cost solution.

Features

    • Transmit output power > +30 dBm
    • High-efficiency PA
    • Analog power control
    • Receive path NF <2.1 dB
    • PA bypass mode
    • LNA low-current mode with external resistor
    • LNA bypass mode
    • Integrated control logic
    • Internal RF match and bias circuits
    • All RF ports internally DC blocked
    • Shutdown mode
    • Small footprint MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • RF Frequency (MHz)
    • 890-960
    • Rx Insertion Loss (dB) Typ.
    • 0.5
    • Rx Gain (dB) Typ.
    • 15
    • Tx Gain (dB)
    • 22
    • Rx NF (dB) Typ.
    • 1.5
    • Saturated Output Power (dBm) Typ.
    • 30
    • Supply Voltage (V)
    • 3.0-3.8
    • Package
    • MCM, 28-pin
    • Package (mm)
    • 6 x 6 x 0.9

360 Degree View

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.