pro_details

SKYA25001

MLB/MB/HB/UHB Diversity Receive Module

The SKYA25001 is a mid-to-low-band (MLB)/mid-band (MB)/ high-band (HB)/ultra-high-band (UHB) diversity receive module to be used in a cellular mobile device. It supports cellular diversity receiver and cellular transmitter functions.

The diversity module supports all key downlink 2 and 3 carrier aggregation band combinations as well as uplink signals transmitted through the diversity antenna path.

High-performance LNAs with five variable-gain modes are integrated in this device to enable compatibility for next-generation LNA-less LTE transceivers.

The SKYA25001 is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and includes filters for the following service bands: B32, B21/11, B3, B39, B25(2), B34, B66(1/4), B40, B30, B41, and B7 for the cellular part.

Features

    • Rx diversity FEM with 11 integrated filter bands:
      • B32 (1452 to 1496 MHz)
      • B21/11 (1475.9 to 1510.9 MHz)
      • B3 (1805 to 1880 MHz)
      • B39 (1880 to 1920 MHz)
      • B25(2) (1930 to 1995 MHz)
      • B34 (2010 to 2025 MHz)
      • B66(1/4) (2110 to 2200 MHz)
      • B40 (2300 to 2400 MHz)
      • B30 (2350 to 2360 MHz)
      • B41(38) (2496 to 2690 MHz)
      • B7 (2620 to 2690 MHz)
    • Low insertion loss
    • Integrated downlink carrier aggregation (CA) support
    • High-performance variable gain LNAs
    • Uplink CA support (TRX1, TRX2, and TRX3 support +26 dBm high power, 1452 to 3800 MHz)
    • Three auxiliary LNA ports:
      • LNA1_AUX 3400 to 3600 MHz (UHB) or 2300 to 2690 MHz (HB) frequency support
      • LNA2_AUX: 1805 to 2200 MHz frequency support
      • LNA3_AUX: 1805 to 2200 MHz frequency support
    • LB and MHB pass-through auxiliary ports
    • Integrated MIPI RFFE interface
    • Small size 5 x 4 x 0.75 mm 34-lead package
    • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description
    • MLB/MB/HB/UHB Diversity Receive Module
    • Package
    • MCM, 34-pin
    • Package (mm)
    • 5 x 4 x 0.75

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.