Please note: SKY19260-11 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY59269-702LF
The SKY19260-11 is a single-pole, four-throw (SP4T) switch
designed for antenna tuning applications that require very low
RON, COFF, and high VPK. The device incorporates shunts on switch
outputs to improve isolation between arms. The series switches
and shunt switches can be controlled to turn on or off individually
based on register settings. The switch can be used for either
series or shunt tuning applications. The switch can also be used
for band switching. It is an ideal choice for 5G NR sub-6 GHz SRS
switching applications with excellent insertion losses. Depending
on the register setting, the antenna port can be connected to one
of the four switched RF outputs or to multiple predefined outputs
simultaneously, while the other RF ports are in isolation state to
the antenna port. The part is designed to sustain a peak voltage
up to 64 V typical without going to breakdown.
The switching is controlled by an integrated Mobile Industry
Processor Interface (MIPI) decoder.
The SKY19260-11 is provided in a compact 12-pin, 1.6 x 1.6 x
0.55 mm maximum MCM package that meets requirements for
board-level assembly.