
SKY65116
390–500 MHz Linear Power Amplifier
The Skyworks SKY65116 is a fully matched, 12-pin, 8 x 8 mm2, surface mount Multi-Chip Module (MCM), linear Power Amplifier (PA), high linearity and high efficiency surface mount module designed for use in the 390–500 MHz band.Please note: SKY65116-21 is being discontinued and is not recommended for new designs.
Product Documents
Features
- Wideband frequency operation: 390–500 MHz
- High linearity: P1 dB = 32.5 dBm
- High efficiency: 40% PAE
- High gain: 35 dB
- OIP3: 43 dBm
Images & Diagrams
Specifications
-
- Frequency Range (GHz)
- 0.39-0.50
-
- Test Frequency (GHz)
- 0.445
-
- Gain Typ. (dB)
- 35
-
- Power Added Efficiency (%)
- 42
-
- OIP3 (dBm)
- 43
-
- P1 dB (dBm)
- 32.5
-
- VDD (V)
-
- OP1 dB (dBm)
-
- VCC (V)
- 3.6
-
- Supply Current Typ. (mA)
-
- Quiescent Current Typ. (mA)
- 330
-
- Noise Figure Typ. (dB)
- 6
-
- Package
- MCM, 12-pin
-
- Package (mm)
- 8 x 8 x 1.45
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
