SKY66002-11

1900-2025 MHz, +19 dBm Linear Power Amplifier


Please note: SKY66002-11 is being discontinued and is not recommended for new designs.



The SKY66002-11 linear Power Amplifier (PA) is a fully matched surface mount module developed for WCDMA applications operating from 1900 to 2025 MHz. The device meets the stringent spectral linearity requirements of WCDMA femtocell applications with high power-added efficiency. An integrated directional coupler eliminates the need for any external coupler.

The GaAs MMIC contains all active amplifier circuitry, which includes input and interstage matching circuits. An output match into a 50 Ω load, realized off-chip within the module package, optimizes efficiency and power performance.

The SKY66002-11 is manufactured with Skyworks InGaP GaAs HBT process, which provides for all positive voltage DC supply operation and maintains high efficiency and good linearity. The primary bias to the device can be supplied directly from any suitable power supply with an output of 4.2 V. Power down is achieved by setting the VEN pin to 0 V. No external supply side switch is needed since typical “off” leakage is a few microamps with full primary voltage supplied from the main power supply.

The SKY66002-11 is packaged in a 10-pin, 3 x 3 mm Multi-Chip Module (MCM), which allows for a highly manufacturable low-cost solution.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)1.9-2.025
Test Frequency (GHz)1.96
Gain Typ. (dB)30
OIP3 (dBm)+40
P1 dB (dBm)
Power Added Efficiency (%)
Linear Output Power (dBm) +19
Supply Voltage (V)4.2
Quiescent Current Typ. (mA)60
PackageMCM, 10-pin
Package (mm)3 x 3 x 0.9

Features

  • Small signal gain: 30 dB
  • ACLR at POUT = +19 dBm: –50 dBc
  • PA on/off control
  • I/O impedance internally matched to 50 Ω
  • Single DC supply: 3.3 V to 4.6 V
  • Minimal number of external components required
  • Small footprint MCM (10-pin, 3 x 3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents