pro_details

SKY66184-11

2110 to 2170 MHz Linear Power Amplifier

SKY66184-11 is a high-linearity power amplifier (PA) with fully matched input/output and high gain. The compact 5 x 5 mm PA is designed for FDD 3G/4G LTE small cell base stations operating from 2100 to 2200 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation as well as an internal coupler for power monitoring.

The SKY66184-11 requires minimal external components and is part of a high-linearity, pin-to-pin compatible PA family supporting all 3GPP bands.
Read More...

Features

    • High gain: 39.0 dB (unconditionally stable)
    • High linearity: +23 dBm with –50 dBc ACLR @ 85°C (WCDMA Test Model 1 with 64 DPCH)
    • RF input and output internally matched to 50 
    • Excellent output return loss: < –17 dB
    • Integrated active bias: performance compensated over temp
    • PA On/Off function: 2.5 μs switching time
    • Integrated coupler for output power monitoring
    • Single supply voltage: 3.3 V
    • Minimal external components
    • Pin-to-pin compatible PA family supporting all 3GPP bands
    • Small 5 x 5 mm, 28-pin package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 2.1-2.2
    • Test Frequency (GHz)
    • 2.14
    • Gain Typ. (dB)
    • 39
    • OIP3 (dBm)
    • N/A
    • P1 dB (dBm)
    • +31
    • Power Added Efficiency (%)
    • Linear Output Power (dBm)
    • +23
    • Supply Voltage (V)
    • 3.3
    • Quiescent Current Typ. (mA)
    • 400
    • Package
    • MCM, 28-pin
    • Package (mm)
    • 5 x 5 x 1.25

360 Degree View

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.