pro_details

SKY66293-21

3400 to 3800 MHz High-Efficiency 4 W Power Amplifier

The SKY66293-21 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small cell base stations operating from 3400 to 3800 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66293-21 is part of a high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.

Please note: SKY66293-21 is being discontinued and is not recommended for new designs. The suggested replacement is SKY66318-21.
Read More...

Features

    • High-efficiency: PAE = 29% @ +28 dBm
    • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (2 x 20 MHz LTE, 8.5 dB PAR signal)
    • High gain: 35 dB
    • Excellent input and output return loss: to 50  system
    • Integrated active bias: performance compensated over temp
    • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
    • Single supply voltage: 5.0 V
    • Pin-to-pin compatible PA family supporting all 3GPP bands
    • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    •  3.4 – 3.8
    • Test Frequency (GHz)
    • 3.63 
    • Gain Typ. (dB)
    • 33.5
    • OIP3 (dBm)
    • N/A
    • P1 dB (dBm)
    • N/A
    • Power Added Efficiency (%)
    • 29
    • Linear Output Power (dBm)
    • +28 
    • VCC (V)
    • Quiescent Current Typ. (mA)
    • 85
    • Package
    • MCM, 16-pin
    • Package (mm)
    • 5 x 5 x 1.3

Product Media

  • High Efficiency Power Amplifiers for Small Cell Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.