pro_details

SKY66313-11

3400 to 3600 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier

The SKY66313-11 is a highly efficient, wide instantaneous bandwidth, fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 4G LTE and 5G systems operating from 3400 to 3600 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66313-11 is part of a high-efficiency, pin-to-pin compatible PA family supporting major 3GPP bands.
Read More...

Features

    • Wide instantaneous signal bandwidth: 100 MHz
    • High-efficiency: PAE = 15% @ +23 dBm
    • High linearity: +23 dBm with < -50 dBc ACLR with pre-distortion (100 MHz LTE, 8.5 dB PAR signal)
    • High gain: 36 dB
    • Excellent input and output return loss: to 50 Ω system
    • Integrated active bias: performance compensated over temp
    • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
    • Single supply voltage: 5.0 V
    • Pin-to-pin compatible PA family supporting major 3GPP bands
    • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 3.4-3.6
    • Test Frequency (GHz)
    • 3.5
    • Gain Typ. (dB)
    • 37
    • OIP3 (dBm)
    • 34.5
    • P1 dB (dBm)
    • 33
    • Power Added Efficiency (%)
    • 15
    • Linear Output Power (dBm)
    • 23
    • VCC (V)
    • 5
    • Quiescent Current Typ. (mA)
    • 115
    • Package
    • MCM, 16-pin
    • Package (mm)
    • 5 x 5 x 1.3

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.