SKY66520-11

3300 to 3800 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier


The SKY66520-11 is a 200 MHz wide instantaneous bandwidth, fully input/output matched 30 dBm power amplifier (PA) with high gain, efficiency and linearity. The compact 5 × 5 mm PA is designed for 5G NR and 4G LTE systems operating from 3300 to 3800 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66520-11 is part of high-efficiency, pin-to-pin compatible PA family supporting major 3GPP bands.

SKY66520 compatibility chart

Specifications

Product LifecycleSamples Only
Frequency Range (GHz)3.3-3.8
PackageMCM, 16-pin
Package (mm)5 x 5 x 1.3

Features

  • Wide instantaneous signal bandwidth: 200 MHz
  • Wide operational bandwidth: 3300 to 3800 MHz
  • High output power: 30 dBm with 200 MHz signal
  • High linearity: 3GPP compliant with 200 MHz 5G, 8.5 dB PAR signal
  • High efficiency
  • High gain
  • Integrated active bias: performance compensated over temp
  • Integrated enable ON/OFF function
  • Pin-to-pin compatible PA family supporting major 3GPP bands
  • Compact (16-pin, 5 × 5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Reference Design

Infrastructure Reference Designs 5G NR TDD 4T4R RF Front End Reference Design for Small Cell Radios SKYR23001-11