SKY67153-396LF

0.7 to 3.8 GHz Ultra Low-Noise Amplifier


The SKY67153-396LF is GaAs, pHEMT Low-Noise Amplifier (LNA) with an active bias, high linearity, superior gain, and industryleading Noise Figure (NF) performance from 700 to 3800 MHz. The device features Skyworks advanced, pHEMT enhancement mode process in a compact 2 x 2 mm, 8-pin Dual Flat No-Lead (DFN) package.

The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the ability to externally adjust supply current. Supply voltage is applied to the RFOUT/VDD pin through an RF choke inductor. The RFIN and RFOUT/VDD pins should be DC blocked to ensure proper operation.

The SKY67153-396LF operates in the frequency range of 0.7 to 3.8 GHz using a common layout and band-specific tunes.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)0.7-3.8
Test Frequency (GHz)0.849
2.50
3.60
Gain Typ. (dB)26
19.0
16.5
OIP3 (dBm)34.5
36.0
36.0
VDD (V)5
5
5
OP1 dB (dBm)21.5
20.0
18.0
Supply Current Typ. (mA)80
72
80
Noise Figure Typ. (dB)0.25
0.50
0.70
PackageDFN, 8-pin
Package (mm)2 x 2 x 0.75

Features

  • Ultra-low Evaluation Board NF:
    • 0.25 dB @ 849 MHz
    • 0.35 dB @ 1850 MHz
    • 0.50 dB @ 2500 MHz
    • 0.70 dB @ 3600 MHz
  • High OIP3 performance: >+34 dBm over 700 to 3800 MHz
  • Adjustable supply current from 30 to 100 mA
  • Flexible bias voltage: 3 to 5 V
  • Temperature and process-stable active bias
  • Miniature DFN (8-pin, 2 x 2 mm) package (MSL1 @ 260°C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all

Macro Base Station

See all

Massive MIMO

See all

Related Products

Low Noise Amplifiers 0.7 to 3.8 GHz Ultra-Low-Noise Amplifier SKY67154-396LF
Low Noise Amplifiers 200 to 3800 MHz Broadband Low-Noise Amplifier SKY67159-396LF
Low Noise Amplifiers 0.6-1.2 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67021-396LF
Low Noise Amplifiers 1.6-2.2 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67022-396LF
Low Noise Amplifiers 2.0-3.0 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67023-396LF
Integrated Single-Stage PIN Diode Limiter Module 0.50 to 6.0 GHz SKY16601-555LF
Limiter Modules Low-Threshold PIN Diode Limiter 0.2 to 4.0 GHz SKY16602-632LF