pro_details

SKYFR-001438

2110 to 2170 MHz Single Junction RobustLead Isolator

The SKYFR-001438 is a single-junction, surface-mount isolator designed for wireless infrastructure applications. It operates over the frequency range of 2110 MHz to 2170 MHz. Insertion loss is less than 0.25 dB over an operating temperature range of –40 °C to +90 °C.

The SKYFR-001438 comes in an industry-standard surfacemount package and is designed for automated SMT placement.
Read More...

Features

    • Small surface-mount package
    • Operating frequency range: 2110 MHz to 2170 MHz
    • BeO free
    • RoHS compliant
    • Parts delivered on tape and reel

Images & Diagrams

Specifications

    • Band
    • Device
    • Isolator
    • Frequency (MHz)
    • 2110-2170
    • Insertion Loss (dB)
    • 0.2
    • Isolation/ Return Loss (dB)
    • 23/23
    • IMD (dBc)
    • -55
    • IMD Conditions
    • 2 x 5W CW tones, 1 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.40/10.2
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.