pro_details

SKYFR-001709

3600 to 3800 MHz Single-Junction Robust Lead Circulator

The SKYFR-001709 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3600 MHz to 3800 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001709 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Features

    • Small surface-mount package
    • Operating frequency range: 3600 MHz to 3800 MHz
    • BeO free
    • RoHS compliant
    • Parts delivered on tape and reel

Images & Diagrams

Specifications

    • Band
    • 43
    • Device
    • Circulator
    • Frequency (MHz)
    • 3600-3800
    • Insertion Loss (dB)
    • 0.23
    • Isolation/ Return Loss (dB)
    • 21/22
    • IMD (dBc)
    • -60
    • IMD Conditions
    • 2 x 5W CW Tones, 5 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.40/10.2
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.