
SKYFR-001710
3600 to 3800 MHz Single-Junction Robust Lead Circulator
The SKYFR-001710 is a single-junction, surface-mount circulator
designed for wireless infrastructure and power-amplifier
applications. It operates over the frequency range of 3600 MHz to
3800 MHz with an operating temperature range of -40 °C to
+105 °C.
The SKYFR-001710 comes in an industry-standard
surface-mount package and is designed for automated SMT
placement.
Features
- Small surface-mount package
- Operating frequency range: 3600 MHz to 3800 MHz
- BeO free
- RoHS compliant
- Parts delivered on tape and reel
Images & Diagrams
Specifications
-
- Band
- 43
-
- Device
- Circulator
-
- Frequency (MHz)
- 3600-3800
-
- Insertion Loss (dB)
- 0.23
-
- Isolation/ Return Loss (dB)
- 22/22
-
- IMD (dBc)
- 60
-
- IMD Conditions
- 2 x 5W tones, 5 MHz spacing
-
- Rotation
- CCW
-
- Case Size (Inch/mm)
- 0.4/10.2
-
- Package
- SMT - Robust Lead
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
