SKYFR-001747

3550 to 3700 MHz Single-Junction Robust Lead Circulator


The SKYFR-001747 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3550 MHz to 3700 MHz with an operating temperature range of -40 °C to +125 °C.

The SKYFR-001747 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleIn Production
Band48 & 49
DeviceCirculator
Frequency (MHz)3550-3700
Insertion Loss (dB)0.3
Isolation/ Return Loss (dB)20/20
IMD (dBc)-50
IMD Conditions2 x 1W CW Tones, 5 MHz spacing
RotationCW
Case Size (Inch/mm)0.27/7.0
PackageSMT - Robust Lead

Features

  • Operating frequency range: 3550 MHz to 3700 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents

Applications

Small Cells

See all

Massive MIMO

See all