SKYFR-001924

3600 to 3800 MHz Single-Junction Robust Lead Circulator


The SKYFR-001924 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3600 MHz to 3800 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001924 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleIn Production
Band43
DeviceCirculator
Frequency (MHz)3600-3800
Insertion Loss (dB)0.35
Isolation/ Return Loss (dB)20/20
IMD (dBc)-60
IMD Conditions2 x 2.5W CW Tones, 5 MHz spacing
RotationCW
Case Size (Inch/mm)0.27/7.0
PackageSMT - Robust Lead

Features

  • Operating frequency range: 3600 MHz to 3800 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents

Applications

Small Cells

See all

Massive MIMO

See all