
Features
- Small surface-mount package
- Operating frequency range: 2110 MHz to 2180 MHz
- BeO free
- RoHS compliant
- Parts delivered on tape and reel
Images & Diagrams
Specifications
-
- Band
- 1, 4, 65, 66, n1, n65, n66
-
- Device
- Circulator
-
- Frequency (MHz)
- 2110-2180
-
- Insertion Loss (dB)
- 0.35
-
- Isolation/ Return Loss (dB)
- 20/20
-
- IMD (dBc)
- -55
-
- IMD Conditions
- 2 x 5W CW Tones, 1 MHz spacing
-
- Rotation
- CW
-
- Case Size (Inch/mm)
- .27/7.0
-
- Package
- SMT - Robust Lead
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
