pro_details

SMPA1304-011LF

Low Distortion Attenuator Plastic Packaged PIN Diode

The SMPA1304-011LF plastic packaged, surface mountable, low capacitance (0.3 pF) silicon PIN diode is designed for attenuator applications from 5 MHz to beyond 2 GHz.

The thick 100 μm I region of this PIN diode makes this device very attractive for use in low distortion attenuators in vehicle infotainment applications.

The 1 μs typical carrier lifetime of this diode results in a resistance of 20 Ω maximum at 1 mA and 7 Ω maximum at 10 mA.
Read More...

Features

    • AEC-Q101 qualified
    • Designed for low distortion attenuator applications
    • Frequency range from 5 MHz to >2 GHz
    • Package rated MSL1 @ 260 °C per JEDEC J-STD-020

Images & Diagrams

Specifications

    • Min. VB IR = 10 µA (V)
    • 200
    • CT VR = 30 V (pF)
    • 0.30 Max.
    • CT VR = 5 V (pF)
    • VF IF = 10 mA (V)
    • 0.80 Typ.
    • RS IF = 1 mA F = 100 MHz (Ω)
    • 50 Max.
    • RS IF = 10 mA F = 100 MHz (Ω)
    • 7 Max.
    • RS IF = 100 mA F = 100 MHz (Ω)
    • 2.0 Max.
    • Typical Carrier Lifetime IF = 10 mA (ns)
    • 1000

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.