pro_details

SMPA1320-079LF

Low Resistance, Low Capacitance, Plastic Packaged PIN Diode

The SMPA1320-079LF plastic packaged, surface mountable PIN diode is designed for use in high volume switch applications from 10 MHz to more than 10 GHz. The low current performance of this diode (0.9 Ω maximum at 10 mA and 2 Ω typical at 1 mA) makes the SMPA1320-079LF particularly well suited for in-vehicle infotainment applications.
Read More...

Features

    • AEC-Q101 qualified
    • Resistance: 0.75 Ω typical @ 10 mA
    • Capacitance: 0.23 pF typical @ 30 V
    • Packages rated MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Min. VB IR = 10 µA (V)
    • 50
    • CT VR = 30 V (pF)
    • 0.3 Max.
    • CT VR = 5 V (pF)
    • 0.28 Typ
    • VF IF = 10 mA (V)
    • 0.85 Typ.
    • RS IF = 1 mA F = 100 MHz (Ω)
    • 2 Typ.
    • RS IF = 10 mA F = 100 MHz (Ω)
    • 0.9 Max.
    • RS IF = 100 mA F = 100 MHz (Ω)
    • Typical Carrier Lifetime IF = 10 mA (ns)
    • 400

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.