SMSA3923-011LF

Surface Mount Mixer/Detector Schottky Diode


The SMSA3923-011LF plastic packaged Schottky diode is designed for several automotive in-vehicle applications.

Specifications

Product LifecycleIn Production
VB IR = 10 µA (V)20 Min.
Typ. IR VR = 1 V (nA)500 @ 15 V Max.
Max. CT @ 0 V (pF)1.23
VF IF = 1 mA (mV)370
Typ. CT @ 0.15 V (pF)
VF IF = 0.1 mA (mV)
Max. VF @ Spec. IF (mV)1000 @ 35 mA
Series Resistance (Ω)11
Video Resistance @ 0 V (Ω)

Features

  • AEC-Q101 qualified
  • Package rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Instrumentation

See all

Electronic Warfare

See all

Radar

See all

Surveillance Systems

See all

Space

See all

Communications

See all

Avionics

See all