pro_details

SMVA1253-079LF

Hyperabrupt Junction Tuning Varactor

The SMVA1253-079LF silicon hyperabrupt junction varactor diode is designed for use in voltage controlled oscillators (VCOs) with a low tuning voltage operation and is ideal for in-vehicle infotainment applications. This varactor is characterized for capacitance and resistance over temperature.
Read More...

Features

    • AEC-Q101 qualified
    • High capacitance ratio: C0.3V/C4.7V = 12 typical
    • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Images & Diagrams

Specifications

    • Package Type
    • SC-79
    • Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.
    • 15
    • Ct Total Capacitance3 Vr=1 V (pF) Typ.
    • 37.07
    • Ct Total Capacitance3 Vr=4 V (pF) Typ.
    • 4.86
    • Ct Total Capacitance3 Vr=8 V (pF) Typ.
    • 3.28
    • Ct Total Capacitance3 Vr=12 V (pF) Typ.
    • Ct Total Capacitance3 Vr=20 V (pF) Typ.
    • Total Capacitance Ratio Min.1
    • 11
    • Capacitance Ratio Range (V)
    • 0.3 to 4.7
    • Rs Series Resistance Max2 (Ω)
    • 1.4

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.