pro_details

SMVA1470-004LF

Hyperabrupt Junction Tuning Varactor

The SMVA1470-004LF is a dual silicon, hyperabrupt junction varactor diode in a common cathode configuration. The specified high capacitance ratio and low series resistance make this varactor appropriate for low-noise voltage controlled oscillators (VCOs) and voltage-controlled crystal oscillators (VCXOs) in wireless systems for in-vehicle infotainment applications.
Read More...

Features

    • AEC-Q101 qualified
    • High capacitance ratio
    • SOT-23 package (MSL1, 260 °C per JEDEC J-STD-020

Images & Diagrams

Specifications

    • Package Type
    • SOT-23
    • Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.
    • 10
    • Ct Total Capacitance3 Vr=1 V (pF) Typ.
    • 71.3
    • Ct Total Capacitance3 Vr=4 V (pF) Typ.
    • 16.3
    • Ct Total Capacitance3 Vr=8 V (pF) Typ.
    • 7.9
    • Ct Total Capacitance3 Vr=12 V (pF) Typ.
    • Ct Total Capacitance3 Vr=20 V (pF) Typ.
    • Total Capacitance Ratio Min.1
    • 5
    • Capacitance Ratio Range (V)
    • 1 to 5
    • Rs Series Resistance Max2 (Ω)
    • 0.8

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.