pro_details

SKY13726-11

LMB/MB/HB/UHB Diversity Receive Module

The SKY13726-11-ES2 is a low-to-mid-band (LMB)/mid-band (MB)/high-band (HB)/ultra-high-band (UHB) diversity switch module to be used in cellular mobile devices. It supports cellular diversity receiver and cellular transmitter functions.

It is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and includes filters for the following service bands: B32, B21/11, B3, B39, B25(2), B34, B66, B40, B30, B41, B7, B42, and B48 for the cellular part.

Read More...

Features

  • Rx diversity FEM with integrated filter bands:
    • B32 (1452 to 1496 MHz)
    • B21/11 (1475.9 to 1510.9 MHz)
    • B3 (1805 to 1880 MHz)
    • B39 (1880 to 1920 MHz)
    • B25(2) (1930 to 1995 MHz)
    • B34 (2010 to 2025 MHz)
    • B66(1/4) (2110 to 2200 MHz)
    • B40 (2300 to 2400 MHz)
    • B30 (2350 to 2360 MHz)
    • B41(38) (2496 to 2690 MHz)
    • B7 (2620 to 2690 MHz)
    • B42 (3400 to 3600 MHz)
    • B48 (3550 to 3700 MHz)
  • High-performance, low insertion loss TC-SAW filters
  • Integrated Switch-n-Plexing technology
  • Advanced carrier aggregation (CA) support
  • High-performance variable-gain LNAs
  • Integrated MIPI® RFFE interface
  • Small size 3.7 x 3.8 x 0.85 mm 28-lead BGA package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Specifications

    • Frequency (MHz)
    • Description
    • LMB/MB/HB/UHB Diversity Receive Module
    • Package
    • BGA, 28-lead
    • Package (mm)
    • 3.7 x 3.8 x 0.85

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.