SKY53731-11

Sky5® LB / MB / HB Diversity Receive Module


The SKY53731-11 is a low-band (LB) / mid-band (MB) / high-band (HB) diversity receive module to be used in a cellular mobile device. The device supports cellular diversity receiver functions. The SKY53731-11 is part of our Sky5® product portfolio.

The diversity module supports all key 2 and 3 carrier aggregation band combinations.

High-performance, multi-gain mode LNAs are integrated enabling compatibility to next generation LNA-less LTE transceivers.

The SKY53731-11 is compatible with 3GPP GSM, WCDMA, LTE, LTE-A and 5G standards and includes filters for the following service bands: B8, B26/5/18/19, B3, B39, B25(2), B34, B66(1/4), B40, B41(38), and B7.

The SKY53731-11 is part of Skyworks’ Sky5® portfolio of revolutionary products for 5G applications.

Specifications

Product LifecycleIn Production
Function5G- LMHB
DescriptionDiversity LFEM (LMH)
SKUCHINA
Package (mm)3.5 x 3.6
Package56-lead

Features

  • Rx diversity FEM with the following integrated filter bands:
    • − B8 (925 to 960 MHz)
    • − B26/5/18/19 (859 to 894 MHz)
    • − B3 (1805 to 1880 MHz)
    • − B39 (1880 to 1920 MHz)
    • − B25(2) (1930 to 1995 MHz)
    • − B34 (2010 to 2025 MHz)
    • − B66(1/4) (2110 to 2200 MHz)
    • − B40 (2300 to 2400 MHz)
    • − B41(38) (2496 to 2690 MHz)
    • − B7 (2620 to 2690 MHz)
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support for B1-3-7, B2-66-7, B1-3-40, B1-3-41, B3-40-41, B3-40, B3-41, B39-41, B2-41, B7-40, B40-41, and all LB-MHB
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • Three LB RX switch ports (LB_RX1/2/3)
  • One MHB RX switch port (MHB_RX1)
  • Auxiliary LNA ports:
    • LNA_AUX_MHB1 (1805 to 2690 MHz)
    • − LNA_AUX_HB2 (2496 to 2690 MHz)
    • − LNA_AUX_MHB3 (1805 to 2690 MHz)
    • − LNA_AUX_MHB4 (1805 to 2690 MHz)
    • − LNA_AUX_MHB5 (1805 to 2690 MHz)
    • − LNA_AUX_MHB6 (1805 to 2690 MHz)
    • − LNA_AUX_LB1 (617 to 960 MHz)
    • − LNA_AUX_LB2 (617 to 960 MHz)
    • − LNA_AUX_LB3 (617 to 960 MHz)
  • Integrated MIPI RFFE v3.0 interface
  • Small size 3.5 × 3.6 × 0.7 mm 56-lead package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020) Description

Product Documents

Applications

Smartphones

See all

5G New Radio

See all

4G LTE

See all