SKY58258-21

SKY58258-21 Sky5® Front-End Module for LTE and NR


The SKY58258-21 Front-End Module (FEM) for LTE and NR is a recent addition to the Skyworks Sky5® portfolio of 5G Technology products. Packaged in a single 5.0 mm x 3.0 mm x 0.7 mm (Max) form factor, this versatile and fully matched FEM supports ultrahigh band 4G/5G and LTE/NR applications.

The 30-pad surface mount (SMT) module consists of PA blocks, input and output ports matched to 50 ohms, a MIPI standard digital control block, single-ended filter, antenna and Tx-Rx switches and low noise amplifier (LNA).

Utilizing an enhanced architecture, the SKY58258-21 covers multiple bands and meets the spectral linearity requirements of CP-OFDM and DFTS-OFDM modulations with up to 100 MHz bandwidth and up to 273 resource block allocations. Output power is controlled by varying input power and adjusting VCC maximizes efficiency. Extremely low leakage current maximizes handset stand-by time.

Specifications

Product LifecycleIn Production
Function5G- UHB
Description5GNR UHB LPAMiF (n77/78) 
SKUNORTH AMERICA / GLOBAL
Package (mm)3.0 x 5.0
Package30-pad configuration (includes 16-pad ground array)

Features

  • Full Baseband-Agnostic Design
  • Full Power APT support without DPD
  • UHB S-PAD covering B42, B43, B48, n77 and n78
  • MIPI® v2.1 compliant 52 MHz RFFE bus
  • High Performance ET/APT PA core
  • High performance LNA cores
  • Support Fast SRS Hopping timing requirements
  • 50 ohm input / output impedance with internal DC-blocking
  • Continuous bias control via RFFE interface
  • Low Supply voltage
  • Low leakage current in power-down mode
  • Integrated TX-RX switch
  • Integrated LNA with MIPI® control features
    • • up to six gain modes
    • • independent gain and bias control
  • Integrated wide bandwidth filters
  • Small, low profile package
    • • 5.0 mm x 3.0 mm x 0.7 mm (Max)
    • • 30-pad configuration (includes 16-pad ground array)

Product Documents

Applications

5G New Radio

See all

Smartphones

See all