pro_details

SKY65377-21

450 MHz Transmit/Receive Front-End Module

The SKY65377-21 is a high-performance, transmit/receive (T/R) front-end module (FEM). The device provides a complete T/R chain with T/R switches.

The device transmit chain features +30 dBm output power and a 40 percent Power Added Efficiency (PAE). The module also has a shutdown mode.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) surface-mount technology (SMT) package, which allows for a highly manufacturable low-cost solution.
Read More...

Features

    • Range extender
    • Transmit output power > +30 dBm
    • High-efficiency PA
    • Analog power control
    • Integrated control logic
    • Internal RF match and bias circuits
    • All RF ports internally DC blocked
    • Shutdown mode
    • Small footprint, MCM (28-pin, 6 x 6 mm) package (MSL3, 260°C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • RF Frequency (MHz)
    • 450-470
    • Rx Insertion Loss (dB) Typ.
    • TBD
    • Rx Gain (dB) Typ.
    • TBD
    • Tx Gain (dB)
    • TBD
    • Rx NF (dB) Typ.
    • TBD
    • Saturated Output Power (dBm) Typ.
    • TBD
    • Supply Voltage (V)
    • 3.4-3.8
    • Package
    • MCM, 28-pin
    • Package (mm)
    • 6 x 6 x 0.9

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.