SKY85787-11

Skyworks ICE™ 5 GHz Mid-High Power Front-End Module for Wi-Fi 6


The SKY85787-11 is a highly integrated 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, doublethrow (SPDT) transmit/receive (T/R) switch, a 5 GHz high-gain, low-noise amplifier (LNA) with bypass mode, and a non-linear power amplifier (PA) intended for high-power Wi-Fi 6 applications and systems.

An integrated logarithmic power detector is included to provide closed-loop power control within the system.

The device is housed in a 24-pin 3 x 5 mm Land Grid Array (LGA) package.

Specifications

Product LifecycleIn Production
802.11 WLAN Standardax
Antenna Ports1
ArchitectureSkyworks ICE™ 5 GHz Mid-High Power Front-End Module for Wi-Fi 6

Features

  • Integrated high-efficiency, high-performance 5 GHz PA, LNA with bypass mode, and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector
  • Integrated, temperature-compensated log detector
  • Receive gain: 15 dB
  • AM/AM distortion: 5 dB
  • AM/PM distortion: 10 degrees
  • 24-pin, 3 x 5 mm laminate package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Wireless Audio/Video

See all

Set-Top Boxes

See all