SKY85814-11

SkyOne® WiFi Dual-Band (2.4 GHz and 5 GHz) 802.11ac Front-End Module


The SKY85814-11 is a highly integrated, dual-band front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, low-noise amplifier (LNA) with bypass, and power amplifier (PA). The SKY85814-11 also includes a 2 GHz coexistence filter and dual-band coupler. An enable/disable function is included that allows power savings during off mode.

The device is provided in a compact, 24-pin 3 x 3 mm package.

Read More

Specifications

Frequency (GHz) Min.2.402
2.482
Frequency (GHz) Max.5.15
5.925
802.11 WLAN Standardac
Antenna Ports2
ArchitectureSkyOne® WiFi Dual-Band 802.11ac Front-End Module
Typ. POUT @ 2.5% EVM (dBm)
TBD
Typ. POUT @ 3.0% EVM (dBm)TBD
Typ. Tx Gain (dB)TBD
VCC (V)
PackageMCM, 24-pin
Package (mm)3 x 3 x 0.8

Features

  • Integrated high-performance 5 GHz PA with harmonic filter, LNA with bypass, and SPDT
  • Integrated 2.4 GHz coexistence filter and directional coupler
  • TX power save mode
  • High isolation mode
  • Fully matched input and output
  • Transmit gain: 29 dB
  • Receive gain: 11 dB
  • Output power: +17 dBm, MCS7, HT20
  • Output power: +15.5 dBm, MCS9, VHT80
  • Nominal supply voltage: 3.7 V
  • Small (24-pin, 3 x 3 x 0.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

4G LTE

See all

Tablets

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.