Si8045AA-IU

Si8045AA-IU


Our low-power digital isolators are CMOS devices offering substantial data rate, propagation delay, power, size, reliability, and external bill of materials (BOM) advantages over legacy isolation technologies. Operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance. The devices are suitable for bus applications where multiple co-directional channels need to be isolated. All device versions have Schmitt trigger inputs for high noise immunity and only require VDD bypass capacitors. Data rates up to 10 Mbps are supported, and all devices achieve propagation delays of less than 65 ns. Ordering options include a choice of three to six channels, all in one direction, and 1 kVrms isolation ratings are supported.

Specifications

Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP16
OPNSi8045AA-B-IU
Unidirectional Channels4
Forward Channels4
Input Supply (V)5.5,3.15
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)3.15
Package Size (mm)3.9x4.89
DescriptionCompact Digital Isolator
AEC-Q100false
Reverse Channels0
Max Propagation Delay65
Enable Controlfalse
Isolation Rating (kVrms)1
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si80xxiso-kit

Si80xx Multi-Channel Isolator Evaluation Kit

The Si80xxISO-KIT evaluation kit offers an overview of the Si80xx 1 kv 3-6 channel digital isolation family. These are CMOS devices offering substantial data rate, propagation delay, power, size, reliability, and external BOM advantages over legacy isolation technologies. The operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance.

MSRP $65.00