Si823H1CB-IM1

Si823H1CB-IM1


Our Si823H1CB-IM1 isolated gate drivers offer very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over a wide operating temperature range of -40 to 125 °C. It offers critical safety features such as dead time programmability, driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H1CB-IM1 isolators are offered in a High Side / Low Side configuration.

Specifications

Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeDFN14
OPNSi823H1CB-IM1
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controltrue
Driver Supply (V)5.5
UVLO Voltage (V)12
Input Supply (V)5.5,3.0
Package Size (mm)5x5
Description2.5 kV High Side/Low Side Drivers
AEC-Q100true
Max Propagation Delay58
Isolation Rating (kVrms)2.5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

Si823H2-KIT

Si823Hx WB SOIC-14 Isolated Gate Driver Evaluation Kit

The Si823H2-KIT is an evaluation board used to evaluate Skyworks’ Si823Hx family of isolated performance drivers and comes populated with the Si823H2BD-IS3. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

MSRP $125.00