Si82521AD-IS3

Si82521AD-IS3


Our Si82521AD-IS3 isolated gate driver product offers very high transient immunity of 125 kV/µs, low propagation delays of 30 max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit that allows for faster FET turn-on, stable operation over a wide operating temperature range of -40 to 125 °C. It offers critical safety features such as dead time programmability, driver side UVLO options and over-temperature protection. Isolation rating of 5 kVrms are offered in a specially designed package that provides true 8 mm creepage as well as extra creepage due to missing pins 12 and 13 between driver A and driver B . The Si82521AD-IS3 is offered in a High Side / Low Side configuration. (Note: All OPNs in this family are true to this description)

Specifications

Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC14
OPNSi82521AD-IS3
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controltrue
Driver Supply (V)5.5
UVLO Voltage (V)5
Input Supply (V)20,4.5
Package Size (mm)7.5x10.3
Description5.0 kV High Side/Low Side Drivers
AEC-Q100true
Max Propagation Delay30
Isolation Rating (kVrms)5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

SI82520-KIT

Si8252x WB SOIC-14 Isolated Gate Driver Evaluation Kit

The Si82520-KIT is an evaluation board used to evaluate Skyworks’ Si8252x family of isolated performance drivers and comes populated with the Si82520BD-IS3. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

MSRP $125.00