Si8271BB-IS

Si8271BB-IS


Si8271BB-IS devices provide options for a Single Input inputs and Single Driver, Separate Pull Up/Down driver. The Si8271BB-IS, with its high performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching does not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The very high latch-up spec of 400 kV/µs makes Si8271BB-IS devices extremely robust, preventing permanent latch-up damage, and has UVLO fault protection, a de-glitch circuit for filtering noisy inputs, and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V. The isolation technology offers low EMI emissions, long lifetimes, fast and accurate timing specs and a wide temperature range of -40°C to +125°C. They are offered in a NB SOIC8 package.

Specifications

Input TypeSingle Input
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8271BB-IS
Peak Output Current (A)4
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)8
Driver Supply (V)4.2
Input Supply (V)5.5,2.5
Package Size (mm)3.9x4.9
DescriptionHi CMTI Single Isolated Driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)2.5
Output ConfigurationSingle Driver, Separate Pull Up/Down
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si8273iso-kit

Si8273 Isolated Gate Driver Evaluation Kit

The Si8273 evaluation board allows designers to evaluate Si827x family of high CMTI performance ISOdrivers. The board come populated with the Si8271 and either the Si8273 version of the family. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each devices’ pins to accommodate direct connection to the designer’s end system.

MSRP $30.00