Si8645ET-AS

Si8645ET-AS Automotive Digital Isolator


Leveraging a true automotive process for design, manufacturing, production test, and support, our Si8645ET-AS automotive digital isolators are CMOS devices offering 5kV RMS isolation rating and 10 kV surge immunity. Included with the automotive grade devices is AEC-Q100 qualification, PPAP documentation, and material listing system support (IMDS, CAMDS). With 4 forward channels and 0 reverse channels, Si8645ET-AS isolators are available in a WB SOIC16 package.

Specifications

Integrated Pull-Upfalse
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8645ET-AS
Input Supply (V)5.5,2.5
Package Size (mm)7.5x10.3
DescriptionAutomotive 10kV Surge 5kV Isolator
AEC-Q100true
Max Propagation Delay13
Isolation Rating (kVrms)5
Max Data Rate (Mbps)150
Default Output StateHigh
Unidirectional Channels4
Forward Channels4
Channel TypeUnidirectional
Output Supply (V)2.5
Bidirectional Channels0
Reverse Channels0
Enable Controlfalse
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si86xxtiso-kit

Si86xxT Multi-Channel Isolator Evaluation Kit

The Si86xxT EVB allows designers to quickly evaluate the Si8642ET digital isolator’s capabilities and functionality, either by driving inputs to logic high or low, or injecting signals to the header pins via single wires or a 2 x 6 ribbon cable (not included).

MSRP $37.00