Si8642BT-IS

Si8642BT-IS Digital Isolator


Si8642BT-IS digital isolators have a 5 kV RMS isolation rating and 10 kV surge immunity. With 2 forward channels and 2  reverse channels, Si8642BT-IS isolators are available in a WB SOIC16 package.

Specifications

Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC16
OPNSi8642BT-IS
Unidirectional Channels4
Forward Channels2
Channel TypeUnidirectional
Input Supply (V)5.5,2.5
Output Supply (V)2.5
Bidirectional Channels0
Package Size (mm)7.5x10.3
Description10 kV Surge, 5 kV Isolator
AEC-Q100true
Reverse Channels2
Max Propagation Delay13
Enable Controltrue
Isolation Rating (kVrms)5
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si86xxtiso-kit

Si86xxT Multi-Channel Isolator Evaluation Kit

The Si86xxT EVB allows designers to quickly evaluate the Si8642ET digital isolator’s capabilities and functionality, either by driving inputs to logic high or low, or injecting signals to the header pins via single wires or a 2 x 6 ribbon cable (not included).

MSRP $37.00