
Product Documents
Features
- Performance guaranteed over –55 °C to +125 °C ambient temperature range
- 1500 VDC electrical isolation
- High open-circuit voltage
- High short-circuit current
- Hermetic package
- High reliability and rugged construction
Images & Diagrams
Specifications
-
- Condition
- ISC @ IF = 10 mA
-
- ISC Min.
- -7 μA
-
- Isolation @ VDC 1 Sec.
- 1500
-
- Package Photo
-
- Package Info
- 8-Lead Hermetic Dip
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
