
SKY16406-381LF
Low Loss Two-Way Power Splitter/Combiner 2.2–2.8 GHz
The SKY16406-381LF is a 50 Ohm, in-phase combiner/splitter tuned for the 2.2 – 2.8 GHz band. The monolithic circuitry is 100% passive and offers low loss, high isolation and exceptional phase/amplitude. balance. The device is ideal for broad number of wireless applications including, RFID, TDD LTE, 2.4 GHz ISM Band and Satellite Communication.It is available in a ultra miniature Skyworks Green 6 pin 1.5mm x 2.0 mm DFN package. An evaluation board is available upon request.
Please note: SKY16406-381LF is being discontinued and is not recommended for new designs.
Features
- Low insertion loss: 0.3 dB @ 2.5 GHz
- High isolation: >25 dB @ 2.5 GHz
- Return loss: 25 dB typical @ 2.5 GHz
- Miniature DFN (6-pin, 1.5 x 2.0 mm) package (MSL1 @ 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency (GHz) Min.
- 2.2
-
- Frequency (GHz) Max.
- 2.8
-
- Insertion Loss Less 3 dB Split Typ.
- 0.3
-
- Isolation (dB) Typ.
- 28
-
- Output VSWR Typ.
- 1.2:1
-
- Input VSWR Typ.
- 1.2:1
-
- Amplitude Balance (dB)
- ±0.1
-
- Phase Balance (Deg.) Typ.
- ±1
-
- Total Max. Power w/2.0:1 All Ports
- 2.0W
-
- Package
- DFN, 6-pin
-
- Package (mm)
- 1.5 x 2.0 x 0.75
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
