pro_details

SKY5®-9256-701LF

0.6 to 6.0 GHz 4xSPST Shunt MIPI® Antenna Tuning Switch in a QFN Package

The SKY59256-701LF is a Quad Flat No-Lead (QFN) 4X singlepole, single-throw (4XSPST) switch designed for antenna tuning applications that require ultra-low ON resistance and low OFF capacitance. Switching is controlled by an integrated Mobile Industry Processor Interface (MIPI®) controller. No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path. The SKY59256-701LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.45 mm (typical) QFN that meets requirements for board-level assembly.

Features

    • Broadband frequency range: 0.6 to 6.0 GHz
    • Vpeak: 48 V
    • RON: 1.1 Ω
    • COFF: 145 fF
    • High isolation: +32 dB @ 2.7 GHz
    • Control logic: MIPI
    • Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm [typical]) package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • 4xSPST Shunt
    • Frequency (GHz) Min.
    • 0.6
    • Frequency (GHz) Max.
    • 6.0
    • RON (Ω)
    • 1.1
    • COFF (fF)
    • 145
    • Vpk (V)
    • 48
    • Control Logic
    • MIPI
    • Package
    • QFN, 10L
    • Package (mm)
    • 1.5 x 1.1 x 0.45

Product Media

  • 5G MIPI® Antenna Tuning Switch

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.