G-810

Narrow Linewidth


Skyworks is the largest manufacturer of microwave ferrite materials in the world, producing tens of millions of pieces each year for the wireless industry. Our products range from high volume garnets for wireless infrastucture to specialized materials for radar applications. Applications require materials which work best in above resonance devices from 100 MHz to around 3 GHz, and another range of materials which suit devices working below resonance from about 1 GHz to 40 GHz or more. Another set of materials are available for high power applications. Some have suitable switching properties for devices based on below resonance phase shifting.

Please contact us today and find out how we can work together to provide high performance, low-cost solutions designed to meet your specific requirement.

Read More

Specifications

Saturation Magnetization 4πMs800 ± 5%
Landé g-Factor g-eff (Nom)1.99
Line Width δH oe @ -3dB<=30
Dielectric Constant E'14.6 ± 5%
Dielectric Loss Tangent Tan=E''/E'<=0.0002
Curie Temperature Tc(ºC) (Nom)200
Spin Wave Line Width δHkoe (Nom)1.5
Remanent Induction Br (Gauss) (Nom)543
Coercive Force Hc (oe) (Nom)0.62
Initial Permeability μo (Nom)46

Features

  • Low Cost
  • High Performance

Product Documents

Applications

Specialty Medical Applications

See all

Avionics

See all

Radar

See all

Space

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.