pro_details

MCT-140

Magnesium Calcium Titanate

Skyworks offers a broad range of ceramic materials that are not characterized for resonator applications, but for bulk, miscellaneous shapes, or substrates. Typical applications include patch antenna substrates, matching structures for circulators and isolators, and miscellaneous support structures. Because such applications are non-resonant, temperature coefficient of resonant frequency does not apply, and we therefore list the temperature dependent coefficients of dielectric constant and linear expansion.

The Magnesium Aluminum Titanate (SMAT) and Magnesium Calcium Titanate (MCT) series are notably easier to machine than most microwave ceramics, and may be more suitable for applications requiring precision machining.

D-4, or Corderite, is a very hard ceramic noted for its low temperature coefficient of expansion which approaches the metal alloy Invar. It is not suitable for substrates. It is occasionally used for dielectric resonator supports due to its low dielectric constant and/or low thermal expansion rate.

Please call a sales epresentative for information regarding Temperature Stable Dielectrics.

Bars and rods are available for all material types. Contact the factory for custom sizes and shapes.

Please contact us today and find out how we can work together to provide high performance, low-cost solutions designed to meet your specific requirement.
Read More...

Features

    • Good Miniaturizing Factors
    • Good Combination of Miniaturization Factor and Q
    • Good Q (Low Loss)
    • Permittivities Extend to Above RF
    • Best Above 1 GHz

Images & Diagrams

Specifications

    • Dielectric Constant (E')
    • 140.0 ± 10% @ 6.0GHz
    • Dielectric Loss Tangent (E'/E'')
    • <.0015
    • Temperature Coefficient Dielectric Constant
    • -1200 x 10-6
    • Temperature Coefficient of Thermal Expansion
    • 10.7 x 10-6
    • Thermal Conductivity
    • 0.01
    • Density (g/cm3)
    • 3.85
    • Water Absorption %
    • 0.1

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.