TT49765E-TR

1030 MHz Ceramic Filter


Skyworks, through its wholly owned subsidiary, Trans-Tech, offers a family of ultra-small profile filters available in surface-mount technology (SMT) designs. We can design and manufacture filters from 200 MHz up to 8 GHz, with higher power handling ability up to 10 W, continuous wave (CW). We also offer rapid response times on all filter design requirements.

The small-profile ceramic filter designs offer customers the option to go with a lighter weight, and reduced X-Y-Z dimensions as solutions to their requirements.

These ceramic filter solutions allow design flexibility beyond traditional ceramic styles.

Read More

Specifications

DescriptionCeramic Bandpass Filter
Frequency (MHz)1030
Bandwidth (MHz)30
BandL
Insertion Loss (dB)2.8
Return Loss (dB)14
Impedance (Ohms)50
Case Size (LxWxH) (Inches)0.688 x 0.512 x 0.196
PackageSMT

Features

  • Surface mount design
  • 30 MHz bandwidth
  • Wide operating temperature range
  • Light weight
  • Smaller profile compared to a typical ceramic design
  • Easy drop-in solution
  • Quick turnaround on new designs
  • RoHS-compliant
  • Available in various frequencies

Product Documents

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.