M88-128

M88-128 IEEE Module

The M88-128  IEEE 1588 module is designed to provide a highly integrated hardware and software solution for applications requiring IEEE 1588-2008 and Synchronous Ethernet (SyncE) phase and frequency synchronization. The M88-128 module supports PTP master, slave, boundary and gateway clock operation in a turnkey standards-compliant solution, making it easy to incorporate IEEE 1588 into a design. Our IEEE 1588 software features leading-edge algorithms that minimize the impact of packet delay variation on network synchronization.

Read More...

Specifications

    • Temperature Range (°C)
    • -40
    • Package Type
    • LGA144
    • Synchronous Ethernet/1588
    • true
    • Boundary Clock Operation
    • true
    • Oscillator Type
    • External TCXO/OCXO
    • Master Capacity (slaves)
    • 128
    • SFP Ethernet Interface(s)
    • 0
    • Package Size (mm)
    • 29.2x29.2
    • Copper Ethernet Interface(s)
    • 0
    • Description
    • IEEE 1588 Module
    • PDH/SDH Support
    • true
    • Temperature Range Max (°C)
    • 85
    • RGMII Ethernet Interface(s)
    • 2

QUALITY AND PACKAGING

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Conformance

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.