Si52204-A02

PCI Express 4-Output Clock Generator Si52204-A02


The Si52204-A02 4-output PCIe Gen1 Clock Generator provides industry-leading jitter performance, compliance with PCI Express (PCIe) Gen 1/2/3/4/5/6 requirements, outstanding frequency flexibility and configurable AC parameters for signal integrity optimization. The Si52204-A01 meets PCIe Gen1,2,3,4,5,6 phase jitter requirements with margin, and is available in industrial temperature range. The use of push-pull HCSL outputs ensures the lowest power consumption, while saving board space and external termination resistors for added BOM consolidation.

Specifications

Loop Bandwidth Max (MHz)
Output Bin<
Temperature Range Min (°C)-40
Package TypeQFN32
OPNSi52204-A02BGM
ControlI2C/Pin
Line Impedance Match85
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs4
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)5x5
Description4-Output PCIe Clock Generator
Frequency Reference
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)HCSL; LVCMOS
VDDO (V)1.5-1.8
VDD (V)1.5-1.8
Jitter Recommended Range (fs)<
PCI Expresstrue
Phase Jitter (ps RMS)0.4
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency
Reference Inputs1
Output Format CategoriesDifferential; Single-Ended
PCIe Performance1; 2; 3; 4; 5; 6
Standards Compliance
Output Frequency Min25
Embedded Xtaltrue
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)85
Output Frequency Max100

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si52204-evb

Si52204 4-Output PCIe Gen 1/2/3/4/5 Clock Generator Evaluation Kit

This Si52204-EVB evaluation board allows users to measure jitter performance for PCIe Gen1/2/3/4/5 and SRIS, power consumption, and signal integrity. The evaluation board features jumpers and SMA connectors for easy static configuration of the control inputs as well as providing a port of external test equipment access.

MSRP $140.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00