pro_details

SKY13321-360LF

0.1-3.0 GHz GaAs SPDT Switch

The SKY13321-360LF is a pHEMT GaAs FET I/C switch. The switch may be used in transmit/receive applications by connecting the RF common port (RFC, pin 7) to either the J1 or J2 port (pin 1 or 4, respectively) using a low loss path (i.e., a positive voltage applied to either V1 or V2 pins).

The switch is manufactured in a compact, 2 x 2 mm, 8-pin exposed pad plastic Quad Flat No-Lead (QFN) package..
Read More...

Features

    • Positive voltage control (0 to 1.8 V)
    • High isolation, 26 dB typical @ 1 GHz
    • Low loss, 0.4 dB typical @ 1 GHz
    • Excellent linearity performance, P-0.1dB insertion point @ +39 dBm
    • Small, QFN (8-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SPDT (R)
    • Frequency (GHz) Min.
    • 0.1
    • Frequency (GHz) Max.
    • 3
    • Typ. IL (dB)
    • 0.4-0.6
    • Typ. Isol. (dB)
    • 26-16
    • Typ. IIP3 (dBm)
    • 62
    • Typ. IP1 dB (dBm)
    • 39
    • Control Logic
    • Package
    • QFN, 8L
    • Package (mm)
    • 2 x 2 x 0.9

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.