SKY13417-485LF

0.1-3.0 GHz SP7T Main/Diversity Antenna Switch


The SKY13417-485LF is a Single Pole, Seven-Throw (SP7T) switch with an internal 50 Ω termination. The high linearity performance and low insertion loss achieved by the SKY13417-485LF make it an ideal choice for main/diversity switching commonly used in LTE-based handsets, data cards, and tablets that use antenna diversity solutions.

The SKY13417-485LF is part of a scalable family of products that covers SP4T through SP8T switches that allow up to eight bands of WCDMA/LTE.

The symmetric port designs provide flexibility in signal routing for both receive diversity and higher power TD-SCDMA/TDD-LTE, WCDMA/FDD, and LTE transmit/receive applications.

Switching is controlled by three CMOS/TTL-compatible control voltage inputs (V1, V2, and V3). Depending on the logic voltage level applied to the control pins, the ANT pin is connected to one of seven switched RF input/output (I/O) ports (RF1 to RF7) using a low insertion loss path, while the paths between the ANT pin and the other RF pins are in a high isolation state. The antenna path can also be closed on a 50 Ω load when it needs to be terminated. The 50 Ω load is internally grounded. No external blocking capacitors are required on the RF paths.

The SKY13417-485LF is manufactured in a compact, 14-pin 2.0 x 2.0 mm, Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP7T (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3.0
Typ. Isol. (dB)35-20
Typ. IL (dB)0.35-0.65
Typ. IIP3 (dBm)69
Typ. IP1 dB (dBm)38
PackageQFN, 14L
Package (mm)2 x 2 x 0.55

Features

  • Broadband frequency range: 0.1 to 3.0 GHz
  • Low insertion loss: 0.65dB typical @ 2.7 GHz
  • High isolation: >20 dB @ 2.7 GHz
  • Integrated logic
  • Internal 50 Ω port to control diversity antenna impedance when device is not in use
  • Small QFN (14-pin, 2.0 x 2.0 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Tablets

See all

4G LTE

See all