SKY66523-11

3550 to 4200 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier


The SKY66523-11 is a 200 MHz instantaneous bandwidth, fully input/output matched 30 dBm power amplifier (PA) with high gain and linearity. The compact 5 × 5 mm PA is designed for 5G NR systems operating from 3550 to 4200 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66523-11 is part of high-efficiency, pin compatible PA family supporting major 3GPP bands.

Read More

Specifications

Frequency Range (GHz)3.55-4.2
PackageMCM, 16-pin
Package (mm)5 x 5 x 1.3

Features

  • Wide instantaneous signal bandwidth: 200 MHz
  • Wide operational bandwidth: 3550 to 4200 MHz
  • High output power: 30 dBm with 200 MHz signal
  • High linearity: 3GPP compliant with 200 MHz 5G, 8.5 dB PAR signal
  • High efficiency
  • High gain: 33 dB
  • Integrated active bias: performance compensated over temp
  • Integrated enable ON / OFF function
  • Pin compatible PA family supporting major 3GPP bands
  • Compact (16-pin, 5 × 5) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all

High-efficiency Small Cell Power Amps for 5G

See all

Related Products

High-efficiency Small Cell Power Amps for 5G 3300 to 3800 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66520-11
High-efficiency Small Cell Power Amps for 5G 2300 to 2400 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66312-11
High-efficiency Small Cell Power Amps for 5G 2496 to 2690 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66317-11
High-efficiency Small Cell Power Amps for 5G 3300 to 3600 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66318-11
High-efficiency Small Cell Power Amps for 5G 3300 to 3700 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66318-21
High-efficiency Small Cell Power Amps for 5G 4400 to 5000 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier SKY66319-11

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.