SKY85405-11

High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector


Skyworks SKY85405-11 is a 5 GHz Microwave Monolithic Integrated Circuit (MMIC) power amplifier (PA) with superior output power, linearity, and efficiency. These features make the SKY85405-11 ideal for wireless local area network (WLAN) IEEE 802.11ac applications.

The SKY85405-11 features an internal band-gap regulator that eliminates the need for an external reference supply. The PA is activated with a standard 1.8 V to 5.0 V low current CMOS logic signal.

The device is fabricated using Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. The device is internally matched and mounted in a 20-pin, 4 x 4 mm Quad Flat No-Lead (QFN) surface-mount technology (SMT) package, which allows for a highly manufacturable, low-cost solution.

Scroll Down to View Related Products  

Specifications

StatusIn Production - This product has been released to the market.
Frequency Range (GHz)5.15-5.93
Test Frequency (GHz)TBD
Gain Typ. (dB)TBD
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)TBD
VCC (V)TBD
Quiescent Current Typ. (mA)TBD
Noise Figure Typ. (dB)
PackageQFN, 20-pin
Package (mm)4 x 4

Features

  • High linear output power for IEEE 802.11ac, MCS9, 5.0 V
  • High transmit gain
  • Power shutdown mode
  • Superior gain flatness
  • Fully matched at RF input/output ports
  • Load insensitive power detector
  • Small footprint QFN (20-pin, 4 x 4 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Set-Top Boxes

See all

Related Products

5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
Low Noise Amplifiers 5 GHz Low Noise Amplifier SKY65404-31
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SPDT (SP2T) RF Switches 0.5–6.0 GHz SPDT Switch, 50 Ω Terminated SKY13370-374LF
SP3T RF Switches 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408-465LF
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz High-Power WLAN Front-End Module SKY85743-21
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11
5 GHz WLAN Front-End Module SKY85738-11