hero home image description

Front-end Modules

Always be one step ahead of the game with Skyworks’ innovative and highly integrated front-end modules (FEM) for any of your design needs—from ultra high performance to cost-optimized. Our solutions combine multiple RF functions in one efficient, impactful package.

SKY58100-11 5G/5G NR Front-end Modules Sky5® Low Band Tx-Rx Front-End Module for 3G/4G/5G Applications with Low Band / High Band 2G
SKY58105-11 5G/5G NR Front-end Modules Sky5® Mid- and High Band Front-End Module for 3G/4G/5G Applications
SKY53745-21 Diversity Receive Modules Sky5® LB/MB/HB Diversity Receive Module
SKY53759-11 Diversity Receive Modules Sky5® 5G NR n77 Diversity Receive Module
SKY58277-31 5G/5G NR Front-end Modules Sky5® Front-End Module for 4G and 5G Applications
SKY58260-11 5G/5G NR Front-end Modules Sky5® Front-End Module for NR, LTE, WCDMA, and CDMA
SKY66408-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 2.4 GHz Front-End Module (FEM) for Zigbee Technology, Thread, and Devices with a Port Suitable for Bluetooth® Applications
SKY85354-11 Wi-Fi Connectivity Front-end Modules 2.4 GHz Wi-Fi 6 (802.11ax) Front-End Module
SKY85791-11 Wi-Fi Connectivity Front-end Modules 5 GHz Wi-Fi 6 (802.11ax) Front-End Module with Integrated DPD Coupler
SKY85336-11 Wi-Fi Connectivity Front-end Modules Skyworks ICE™ Technology 2.4 GHz Wi-Fi 6 High Efficiency, High-Power Front-End Module
SKY85752-88A 5 GHz Front-end Modules for Wi-Fi Connectivity Skyworks ICE™ 5 GHz Wi-Fi 6 High-Power Front-End Module
SKY85788-11 Wi-Fi Connectivity Front-end Modules Skyworks ICE™ Technology 6 GHz Wi-Fi 6E High-Efficiency, High Power Front-End Module
SKY55950-11 BDS/GPS/GNSS Front-end Modules Sky5® Low-Current GNSS LNA Front-End Module with Integrated Pre-Filter and Post-Filter
SKY55951-11 BDS/GPS/GNSS Front-end Modules Sky5® GNSS L1 + L5 Dual-Frequency Low-Noise Amplifier Front-End Module with Post-Filter
SKY66122-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 863 to 928 MHz Wi-SUN Front-End Module