SKY66122-11

Front-end Module for Wi-SUN® Applications


The SKY66122-11 is a high-performance, highly integrated RF front-end module (FEM) designed for high-power Industrial, Scientific, Medical (ISM) band, Wi-SUN, and other IOT applications operating in the 863 to 928 MHz frequency range.

The SKY66122-11 is designed for ease of use and maximum flexibility with fully matched, 50 Ω RF input and output, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 3.0 to 5.0 V that allows the SKY66122-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66122-11 is packaged in a 36-pin, 6 x 6 x 0.9 mm (nominal) Multi-Chip Module (MCM), which allows for a highly manufacturable, low-cost solution.

Specifications

StatusNew - This product is new and engineering validation may still be underway.
RF Frequency (MHz)863-928
Rx Insertion Loss (dB) Typ.TBD
Rx Gain (dB) Typ.TBD
Tx Gain (dB)TBD
Rx NF (dB) Typ.TBD
Saturated Output Power (dBm) Typ.TBD
Supply Voltage (V)3.0-5.0
PackageMCM, 36-pin
Package (mm)6 x 6 x 0.9

Features

  • Output power: +30 dBm, Wi-SUN OFDM Option 1 MCS0
  • Output power: +30 dBm, Wi-SUN OFDM Option 1 MCS3
  • Output power: +25 dBm, Wi-SUN OFDM Option 3 MCS6
  • Integrated LNA with 2.5 dB noise figure (typical)
  • TX and RX power limiters for maximum ruggedness
  • Integrated power detector
  • Single-ended 50 Ω RF interface
  • Supply voltage: 3.0 V to 5.0 V
  • Sleep mode current: < 1 μA
  • Small MCM (6 x 6 x 0.9 mm [nominal]) package (MSL3, 260 °C per JEDEC J-STD-020)

Applications

Connected Homes

See all

Smart Energy

See all