SKY66421-11

860 to 930 MHz RF Front-End Module


The SKY66421-11 is a high performance, highly integrated RF front-end module designed for LPWAN – supporting LoRa®, SigFox and other unlicensed band technologies – as well as high-power Industrial, Scientific, Medical (ISM) applications operating in the 860-930 MHz frequency range.

The SKY66421-11 is designed for ease of use and maximum flexibility with fully matched 50 Ω TX (or TX_ALT) and RX inputs and antenna outputs, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V allowing the SKY66421-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66421-11 is packaged in a 16-pin, 3.0 x 3.0 x 0.75 mm Multi-Chip Module (MCM) package.

Specifications

Product LifecycleIn Production - This product has been released to the market
RF Frequency (MHz)860-930
Supply Voltage (V)2.0-4.8
PackageMCM, 16-pin
Package (mm)3.0 x 3.0 x 0.75

Features

  • Integrated PA with +27 dBm output power
  • Integrated receive bypass path
  • Alternate TX input pin simplifies connection to any SoC
  • Very low Rx bypass insertion loss: 0.6 dB typical
  • Single-ended 50 Ω transmit/receive RF interface
  • Fast turn-on/turn-off time: < 1 μsec
  • Supply voltage: 2.0 to 4.8 V
  • Sleep mode current: < 1 μA
  • MCM (16-pin, 3.0 x 3.0 x 0.75 mm) NiPdAu plated package
    (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all