SKY78131

SKY78131 SkyOne® Ultra 3.0 Front-End Module for WCDMA / LTE Bands 1, 2, 3, 4, 25, 34, 39


The SKY78131 SkyOne® Ultra 3.0 is a multimode multiband (MMMB) Front-End Module (FEM) that supports 3G/4G, and CDMA handsets and operates efficiently in CDMA, TD-SCDMA, WCDMA, HSPA, and LTE modes. The FEM consists of a WCDMA blocks operating in the middle bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports internally matched to 50 ohms, minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKY78131 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 1, 2, 4 and operates at different power modes. The module is fully controllable via a MIPI serial interface.

LTE: The SKY78131 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with excellent power-added efficiency.

CDMA: The SKY78131 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

TD-SCDMA: The SKY78131 meets spectral linearity requirements of TD-SCDMA modulation dedicated transmit output port.

Receiver Section: The SKY78131’s integrated Duplexers, RX SAWs, LNA and an Antenna switch support simultaneous Downlink Carrier Aggregation for additional Rx data rate and provides 3G/4G Rx paths from antenna to input ports of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best desense performance. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate desense problems and enhance sensitivity performance.

LNA Rx Ports: The SKY78131 provides three LNA ports to support 4x4 MIMO.

TRx and Rx Ports: The SKY78131 provides six TRx ports.

Read More

Specifications

BandWCDMA / LTE Bands 1, 2, 3, 4, 25, 34, 39
Frequency (MHz)
PackageMCM, 54-pad
Package (mm)6.5 x 6.2 x 0.8
DescriptionSkyOne® Ultra 3.0 Front-End Module for WCDMA / LTE

Features

  • Fully integrated MB multiband module
  • Optimized for average power tracking system
  • CDMA compatible
  • Integrated filters for bands 1, 2, 3, 66, 32, 34, 39
  • Integrated MB-HB extractor, harmonic filter
  • MIPI® 2.0/RFFE interface
  • Closed loop architecture with the implemented coupler output port
  • Integrated LNA module
  • Integrated routed switches to support MB/HB carrier aggregation for single antenna architecture
  • Flexible Tx Input
  • Support VLB/LB Transmit Output port
  • Small, low profile package: 6.5 mm x 6.2 mm x 0.8 mm, 54-pad configuration

Product Documents

Applications

Smartphones

See all

4G LTE

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.