Si8220CD-IS

Si8220CD-IS

ISOdriver products offer low propagation delays for better timing margins, rock-solid operation over temperature and time and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75, and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage. They are offered in a variety of options, including single channel LED emulator inputs or digital inputs with a single PWM input or dual inputs for high side/low side drivers. Product options include WB or NB SOIC packages or compact 5x5 LGA. Isolation ratings range from 2.5kVrms to 5kVrms.

Read More...

Specifications

Input Type LED emulator
Temperature Range Min (°C) -40
10 kV Surge false
Package Type WB SOIC16
Peak Output Current (A) 2.5
Overlap Protection and Dead Time Control false
UVLO Voltage (V) 10
Driver Supply (V) 6.5
Package Size (mm) 7.5x10.3
Description 5 kV Opto Input Iso Gate Driver
AEC-Q100 true
Max Propagation Delay 80
Isolation Rating (kVrms) 5
Output Configuration Single
Temperature Range Max (°C) 125
Input Type LED emulator
Temperature Range Min (°C) -40
10 kV Surge false
Package Type WB SOIC16
Peak Output Current (A) 2.5
Overlap Protection and Dead Time Control false
UVLO Voltage (V) 10
Driver Supply (V) 6.5
Package Size (mm) 7.5x10.3
Description 5 kV Opto Input Iso Gate Driver
AEC-Q100 true
Max Propagation Delay 80
Isolation Rating (kVrms) 5
Output Configuration Single
Temperature Range Max (°C) 125

Images & Diagrams

PRODUCT DOCUMENTS

QUALITY AND PACKAGING

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.


Certificate of Conformance

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.